Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
Fortimo LED Strip iXt 1ft HF 830 FC HV7929004009706 | 1,930 | 3000 | 179 | 80 | ||
Fortimo LED Strip iXt 1ft HF 840 FC HV7929004009806 | 2,000 | 4000 | 185 | 80 | ||
Fortimo LED Strip iXt 1ft HF 850 FC HV7929004009906 | 2,000 | 5000 | 185 | 80 | ||
Fortimo LED Strip iXt 1ft HF 865 FC HV7929004010006 | 1,990 | 6500 | 184 | 80 | ||
Fortimo LED Strip iXt 2ft HF 830 FC HV7929004010106 | 3,860 | 3000 | 179 | 80 | ||
Fortimo LED Strip iXt 2ft HF 840 FC HV7929004010206 | 4,000 | 4000 | 185 | 80 | ||
Fortimo LED Strip iXt 2ft HF 850 FC HV7929004010306 | 4,000 | 5000 | 185 | 80 | ||
Fortimo LED Strip iXt 2ft HF 865 FC HV7929004010406 | 3,980 | 6500 | 184 | 80 |
Product family information
Description
Redefining brilliance with efficiency and innovation
Benefits
Robust LED package to withstand high temperatures
A 7-year warranty is granted when combined with an LED driver from the Xitanium iXt range. Otherwise, the standard 5-year warranty applies
Features
Two lumen output versions: 2,000 lm/ft and 3,000 lm/ft
LED module efficiency of 185 Lm/W (4,000 K, CRI80)