Philips Fortimo LED Strip iXt 2ft VHF 840 FC HV7

Product Description

Philips Fortimo LED Strip iXt 2ft VHF 840 FC HV7

Order code: 929004011006
Full order code: 872110312259900

Specifications

  • Luminous flux (max.)
    6,370 lm
  • Luminous flux (min.)
    5,920 lm
  • Luminous Flux
    6,000 lm
  • Life to 70% lumen maintenance
    100,000 h
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    185 lm/W
  • Colour rendering index (CRI)
    80

Downloads

Leaflets

Product Data Sheet
Fortimo LED Strip iXt 2ft VHF FC HV7 Datasheet pdf 1.3 MB

Visuals

Product-Photographs-929004011006_EU
Multiple assets
CAD Drawings
CAD Drawing zip 2.1 MB

Other

Certificate
UL Certificate pdf 396.8 kB
Certificate
ENEC Certificate pdf 553.6 kB
Certificate
ENEC Plus Certificate pdf 599.9 kB