Termékprospektus pdf 346.2 kB
Szerelési útmutató pdf 2.8 MB
Product-Photographs-929001390802_EU ZIP
Product-Diagrams-929001390802_EU ZIP
Termékleírás
MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h, 131 lm/W, EEL E, G5, Üveg, 600 mm, RG0, SDCM 6, PF 0.92, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 600mm HE 8W 840 T5
General uniform lighting - MAS LEDtube HF 600mm HE 8W 840 T5
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HE 8W 840 T5
Light Distribution Diagram - MAS LEDtube HF 600mm HE 8W 840 T5
FailureRate
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HE 8W 840 T5
Life Expectancy Diagram
LifetimeVsTc