Philips UrbanGlow LED gen2, Urban road & street light, 24 W, 2908 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Metronomis distribution medium, Safety class II, IP66, SRG6-10

BPS367 LED30/830 II MDM GR CLOLS850 C10K

Product Description

Urban road & street light, Polycarbonate, Opal, Pole-mounting bracket diameter 60 mm, Power supply unit with DynaDimmer, Constant light output, 2908 lm, 24 W, 100 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636105
Full order code: 871829108756400

Downloads