Global - English

Philips ArenaVision LED gen2

ArenaVision LED gen2 – enabling sports venues to offer a new experience

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

The ArenaVision LED gen2 floodlighting system is an innovative LED pitch-lighting solution that supports the latest TV broadcasting standards and features a control platform. Designed exclusively for sports and multifunctional lighting applications, ArenaVision LED gen2 luminaires offer outstanding light quality, effective thermal management, and long lifetime. The floodlight range includes versions with three and two LED light modules, which function with an external driver box – separate for use at a distance from the floodlight (BV version), or pre-fixed onto the mounting bracket of the floodlight (HGB version) for ease of installation and lower initial cost.

Benefits

  • Maximum design flexibility and a high level of lighting quality – no flicker effect in televised applications

  • Floodlight system delivers maximum light output while ensuring effective thermal management in order to maximize lifetime and minimize maintenance costs

Features

  • LED technology allows instant, dynamic control of the lighting highly efficient optical systems

  • Signify know-how and global support in creating lighting for broadcasting and value-adding experiences

Applications

  • Outdoor and indoor sports arenas and stadiums
  • Indoor sports halls (aquatic centers, velodromes, ice hockey arenas, etc.)
  • Multipurpose arenas

Downloads