Global - English

Signify Mini 300 LED gen3, Under-canopy light, 48 W, 6970 lm, 5700 K, CRI70, Internal (no external connection), Petrol asymmetric medium, IP66

BBP333 LED81/757 I PAM D9 SNS

New

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, 6970 lm, 48 W, 147 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol asymmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925866308
Full order code: 871869982456300

Specifications

  • Lamp family code
    LED81 [LED module 8100 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product