Philips OptiVision LED gen2
OptiVision LED gen2 – a new era in smart area and recreational sports lighting
Product family information
Description
The Philips OptiVision LED gen2 floodlighting system provides a complete lighting solution for the simplest through to the most complex area and recreational sports lighting applications. The high-efficiency floodlights come with three or two LED light modules, which function with an external driver box – separate for use at a distance from the floodlight (BV), or pre-fixed onto the mounting bracket of the floodlight (HGB) for ease of installation and lower initial cost. They meet the highest performance standards, provide outstanding light quality, and ensure safety and visual comfort. OptiVision LED gen2 offers new possibilities to reduce energy consumption and increase flexibility (instant start, programmable lighting levels) when used in conjunction with Philips’ advanced system controls and sensors. The floodlights are also compatible with other external control systems via DALI protocol.
Benefits
Innovative floodlight with dedicated optics that ensure maximum optical efficiency and enable accurate light distribution with a minimum of spill light
Advanced Philips system controls and sensors enable additional energy savings (up to 65%) in area lighting applications
Features
Precisely controlled light distribution – symmetrical and asymmetrical – limits light pollution
Light can be dimmed/controlled according to actual need, significantly reducing energy costs