Philips Coreline tempo small gen2, Floodlight, 33 W, 4101 lm, 4000 K, CRI80, Asymmetrical, IP66
BVP111 LED51-4S/840 PSU OFA52 ALU C1KC3
Product Description
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 4101 lm, 33 W, 125 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code
- LED51 [LED module 5100 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years