Philips Coreline tempo medium, Floodlight, 59 W, 8000 lm, 3000 K, CRI70, Asymmetrical, IP66
BVP125 LED80-4S/730 PSU OFA52 ALU C1KC3
Product Description
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 8000 lm, 59 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code LED80 [LED module 8000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years