Philips Coreline tempo large, Floodlight, 205 W, 25917 lm, 4000 K, CRI80, Asymmetrical, IP66
BVP130 LED260-4S/840 PSU OFA52 ALU C1KC3
Product Description
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 25917 lm, 205 W, 124 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code LED260-4S [LED module, system flux 26000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years