Philips LumiStreet gen2, Road & street light, 235 W, 31920 lm, 3000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP, SRG10-10
BGP294 LED380-4S/730 II DM32 MSP SRG10 H
Product Description
Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 32 to 76 mm adjustable, Power supply unit regulating, 31920 lm, 235 W, 136 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 12 m without plug, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED380 [LED module 38000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle