Global - English

Philips ClearWay gen2, Road & street light, 39 W, 4524 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED54-4S/830 II DM11 CLO-DDF1 D18

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 4524 lm, 39 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865219
Full order code: 871869699697300

Specifications

  • Lamp family code
    LED54 [LED module 5400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads