Global - English

Philips HF-Ri TD 3 14/24 TL5 E+ 195-240V

Product Description

Philips HF-Ri TD 3 14/24 TL5 E+ 195-240V

Order code: 913700679066
Full order code: 871829115676500

Specifications

  • Input Voltage
    195-240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.26 ms
  • Inrush Current Peak (Max)
    31 A
  • Number of Products on MCB (16A Type B) (Nom)
    16

Downloads

Family

Product