Global - English

Philips MasterClass, LEDtube, T8, 600 mm, 13 W, 3000 K, 2000 lm, 70000 hour(s)

13T8-6U/MAS/24-830/IF20/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 600 mm, 13 W, 3000 K, 2000 lm, 70000 hour(s), 153.00 lm/W, G13, Plastic

Order code: 929001987404

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads