Global - English

Philips MasterClass, LEDtube, T8, 900 mm, 8.5 W, 3000 K, 1350 lm, 70000 hour(s)

8.5T8/MAS/36-830/IF13/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 900 mm, 8.5 W, 3000 K, 1350 lm, 70000 hour(s), 158 lm/W, G13, Plastic

Order code: 929001967504

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads