Philips MASTER Value, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, 30W TL-D, 6500 K, 1575 lm, CRI 80, 100000 hour(s)
MAS LEDtube 900mm HO 12W 865 T8
Product Description
MASTER Value, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, LED alternative to 30W TL-D, 6500 K, 1575 lm, CRI 80, 100000 hour(s), 131 lm/W, EEL E, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Specifications
- Cap-Base G13 Rotatable end-cap
- Nominal lifetime 75,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Flux measurement reference Sphere
- Warranty period 5 years