Philips MASTER, LED, T8, Mains, Single-end, 1200 mm, 100-277 V, 18 W, 32-36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 18W 865 T8 GM

Product Description

MASTER, LED, T8, Mains, Single-end, 1200 mm, 100-277 V, 18 W, LED alternative to 32-36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 116 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003558008
Full order code: 871951446935800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED

Downloads