PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, T8, Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 5000 K, 1050 lm, 50000 hour(s)

MAS LEDtube 600mm HO 8W850 T8 SH

Product Description

MASTER, LED, T8, Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 5000 K, 1050 lm, 50000 hour(s), 131.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929003483421
Full order code: 871951444145300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads