Philips MASTER, LED, T8, Mains, 1200 mm, 100-242 V, 15.5 W, 36W TL-D, 5000 K, 2500 lm, 50000 hour(s)
Master LEDTube 1200mm 15.5W 850 T8 W JP
Product Description
MASTER, LED, T8, Mains, 1200 mm, 100-242 V, 15.5 W, LED alternative to 36W TL-D, 5000 K, 2500 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 160 degree(s), Plastic
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LED