Philips CorePro, LEDtube, T5, 900 mm, 11 W, 4000 K, 1500 lm, 50000 hour(s)

11T5HE/34-840/IF15/G/DIM 10/1

Product Description

CorePro, LEDtube, T5, 900 mm, 11 W, 4000 K, 1500 lm, 50000 hour(s), 136.00 lm/W, G5, Glass

Order code: 929001823704

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001823704 en_AA pdf 338.5 kB

Brochures

Install instructions
TLED-Type-A-T8T5PLLUbent-8FT-Class-A-QIG-online pdf 5.3 MB

Visuals

Product-Photographs-929001823704_EU
Multiple assets - Visuals
Product-Diagrams-929001823704_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 11T5HE/34-840/IF15/G/DIM 10/1 ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-InstantFit-(UL-Type-A)-T5-COMF-9434993-Ref-929001824104 pdf 703.5 kB