Global - English

Philips CorePro, LEDtube, T5, 900 mm, 11 W, 3000 K, 1400 lm, 50000 hour(s)

11T5HE/34-830/IF14/G/DIM 10/1

Product Description

CorePro, LEDtube, T5, 900 mm, 11 W, 3000 K, 1400 lm, 50000 hour(s), 127.00 lm/W, G5, Glass

Order code: 929001823504

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product