Global - English

Philips MasterClass, LEDtube, T8, 1200 mm, 14 W, 14.5 W, Selectable, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 2100 lm, 2100 lm, 2100 lm, 2100 lm, 2100 lm, 70000 hour(s)

14T8/MAS/48-5CCT/FF21/P/DIM 25/1

New

Product Description

MasterClass, LEDtube, T8, 1200 mm, 14 W, 14.5 W, Selectable, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 2100 lm, 2100 lm, 2100 lm, 2100 lm, 2100 lm, 70000 hour(s), 144 lm/W, G13, Plastic, 0 %

Order code: 929004323104

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product