PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ecofit, LED, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 4000 K, 1600 lm, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 840 T8 I PH

Product Description

Ecofit, LED, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276067
Full order code: 871951438748500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads