Philips DC-Fit (UL Type-C) T5
Perfect for ESCO projects, DC Fit (UL Type C) LED lamps provide a solution for LED tube applications with a focus on better controllable and higher reliability performance.
Products
Product family information
Description
The DC-Fit (UL Type C) lamps are designed to be the perfect retrofit solution to move from traditional fluorescent lamps to energy saving LEDs. This lamp with DC driver has everything needed built into the lamp with proven energy savings, long life (up to 70k hours), better controllable performance and industry leading reliability features. All lamps in the DC-Fit family are double-ended to help simplify the installation. In addition, the DC lamps will have different lumen output with different dedicated DC drivers so that end users can have a comfortable environment with ideal light output.
Benefits
Choose the light level and energy savings that suit your needs
Installation simplicity: Can be used with both shunted and un-shunted sockets
Features
DLC listed and affordable Type C solution
One DC TLED can have different lumen output with different dedicated DC drivers