Global - English

Philips Contractor grade, LEDtube, T8, 1200 mm, 16 W, 5000 K, 1800 lm, 36000 hour(s)

16T8/LED/48-850/IF18/G 25/1

Product Description

Contractor grade, LEDtube, T8, 1200 mm, 16 W, 5000 K, 1800 lm, 36000 hour(s), 112.00 lm/W, G13, Glass

Order code: 929001960704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    36,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product