PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER Value, LED, PAR16, 50 W, GU10, 2700 K, 345 lm, CRI 80, 25000 hour(s)

MAS LEDspot VLE D 4.7-50W GU10 82736D5CT

Product Description

MASTER Value, LED, PAR16, 50 W, GU10, 2700 K, 345 lm, CRI 80, 25000 hour(s), 73.00 lm/W, EEL F, PF 0.8, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002995452
Full order code: 871951431212800

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads