Global - English

Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 4.8-50W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s), 73 lm/W, EEL F, PF 0.9, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002980102
Full order code: 871951430813800

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads