Philips MASTER Value, LED, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 hour(s)
MASLEDspot VLE D 6.2-80W GU10 927 36D UK
Product Description
MASTER Value, LED, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 hour(s), 92.00 lm/W, EEL F, PF 0.88, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base GU10
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Warranty period 5 years