PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER Value, LED, PAR16, 50 W, GU10, 4000 K, 380 lm, CRI 90, 25000 hour(s)

MAS LEDspotVLE D 4.9-50W GU10 940 36D UK

Product Description

MASTER Value, LED, PAR16, 50 W, GU10, 4000 K, 380 lm, CRI 90, 25000 hour(s), 77.00 lm/W, EEL F, PF 0.8, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001349099
Full order code: 871869670789001

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads