PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, MR16, 50 W, GU5.3, 4000 K, 670 lm, CRI 90, 40000 hour(s)

MAS LEDspotLV D 7.5-50W 940 MR16 36D

Product Description

MASTER, LED, MR16, 50 W, GU5.3, 4000 K, 670 lm, CRI 90, 40000 hour(s), 89.00 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), RG1, IP20

Order code: 929002492402
Full order code: 871951430756800

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads