PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MasterClass, LED, R20, 50 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Plastic

5R20/MAS/927-22/P/E26/WG 6/1FB T20

Product Description

MasterClass, LED, R20, 50 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Plastic, 90.00 lm/W

Order code: 929002008904

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads