Global - English

Philips FlexFit (Hybrid UL Type A + B) PLC/T

The professional all-in-one LED solution

Products

Product family information

Description

Philips FlexFit (Hybrid UL Type A + B) lamps are designed with the customer in mind for installation flexibility. The FlexFit lamp can operate as both a plug and play (UL Type-A) and direct wire (UL Type-B). As with all Philips products, the FlexFit family of lamps are compatible with more ballasts than any manufacturer giving the customer peace of mind during installation. Additionally, the long life (50K hours) delivers reduced maintenance and replacement costs. Available as replacements for 32W and 42w compact fluorescent lamps

Benefits

  • Simple and fast installations, Type A & Type B

  • Reduced operational cost and maintenance cost than conventional lamps

Features

  • All-in-one solution to replace 32w&42w CFL-ni

  • Highly energy-efficient

Applications

  • Retail
  • Office
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet FlexFit (Hybrid UL Type A + B) PLC/T en_AA pdf 266.3 kB

Visuals

Family-Photographs-FlexFit (Hybrid UL Type A + B) PLC/T
Multiple assets

Photometry and Lighting design

Family-IES-FlexFit (Hybrid UL Type A + B) PLC/T
Multiple assets