PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, PL-C, 93 mm, 7.5 W, 6500 K, 806 lm, 15000 hour(s)

LED PLC 7.5W 865 2P G24d

Product Description

LED, PL-C, 93 mm, 7.5 W, 6500 K, 806 lm, 15000 hour(s), 107.00 lm/W, G24d

Order code: 929001879110
Full order code: 694793915852200

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads