Philips CorePro, LED, PL-C, EM, 115 mm, 4.5 W, 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 4.5W 830 2P G24d-1

Product Description

CorePro, LED, PL-C, EM, 115 mm, 4.5 W, LED alternative to 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s), 105.00 lm/W, EEL F, G24d-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001350702
Full order code: 871869670659600

Specifications

  • Cap-Base
    G24d-1 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads