Philips LED HPI, T120, Mains, 220-240 V, 35 W, 65W CFL, 70W HID, E26, 3000 K, 3800 lm, CRI 80, 15000 hour(s)
CorePro LED M 3.8Klm 35W 830 E26 FR
Product Description
LED HPI, T120, Mains, 220-240 V, 35 W, LED alternative to 65W CFL, 70W HID, E26, 3000 K, 3800 lm, CRI 80, 15000 hour(s), 108 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20
Specifications
- Cap-Base E26
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years