Philips LED HPI, T100, Mains, 220-240 V, 25 W, 45W CFL, 55W HID, E26, 3000 K, 2800 lm, CRI 80, 15000 hour(s)
CorePro LED M 2.8Klm 25W 830 E26 FR
Product Description
LED HPI, T100, Mains, 220-240 V, 25 W, LED alternative to 45W CFL, 55W HID, E26, 3000 K, 2800 lm, CRI 80, 15000 hour(s), 112 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20
Specifications
- Cap-Base E26
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years