Philips LED HPI, T-shape T120, Mains only, 110-240 V, 60 W, 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s)
TForce Core HB 5Klm 60W E40 865 WV
New
Product Description
LED HPI, T-shape T120, Mains only, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s), 83 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20
Specifications
- Cap-Base E40
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years