Global - English

Philips LED Highbay, T-shape T140, Mains only, 52 W, CFLi 75W, HID 125W, E27, 6500 K, 7000 lm, 25000 hour(s)

TForce Core HB MV ND 52W E27 865

Product Description

LED Highbay, T-shape T140, Mains only, 52 W, E27, 6500 K, 7000 lm, 25000 hour(s), 135 lm/W, RG1

Order code: 929003834608
Full order code: 872016933744200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Warranty period
    1 years

Downloads

Family

Product