PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, Corncob, Mains only, 54 W, EX39 | Exclusionary Mogul Screw, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s)

54CC/LED/3CCT/LS EX39 G3 BB 3/1

Product Description

CorePro, LED, Corncob, Mains only, 54 W, EX39 | Exclusionary Mogul Screw, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s), 130.00 lm/W, Plastic

Order code: 929003065404

Specifications

  • Cap-Base
    EX39 [Exclusionary Mogul Screw]
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads