Philips MASTER Value, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s)

MASVLE LEDCandleDT3.4-40WE14 927B35CLGUK

Product Description

MASTER Value, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s), 138.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003012298
Full order code: 871951432511101

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb

Downloads