Philips MASTER Value, LEDbulb, P45, 15 W, E27, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass

MAS VLE LEDBulbD 2.6-15W E27 GOLDP45SP G

Product Description

MASTER Value, LEDbulb, P45, 15 W, E27, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass, 52 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983402
Full order code: 871951431607200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads