Philips MASTER Value, LED, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s)

MASVLELEDBulbDT5.9-60W E27 927A60CL G UK

Product Description

MASTER Value, LED, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s), 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003010398
Full order code: 871951432473201

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LED

Downloads