Philips MASTER, LED, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass
MAS LEDBulbDT5.9-60W E27 927A60CL G UK
Product Description
MASTER, LED, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 5 years