Philips MASTER, LED, A60, 40 W, B22, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass
MAS LEDBulbDT3.4-40WB22 927A60CL G UK
Product Description
MASTER, LED, A60, 40 W, B22, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Specifications
- Cap-Base B22
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 5 years