Philips MASTER Value, LEDbulb, ST64, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass

LED classic 25W ST64 E27GOLD SP D RFSRT4

Product Description

MASTER Value, LEDbulb, ST64, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass, 62 lm/W, PF 0.7, Beam angle 330 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002982901
Full order code: 871951431545700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads