Philips Integrade G5

The fifth generation InteGrade LED modules for canopy, door and shelf lighting.

Products

Luminous flux (lm)
67
CCT (K)
WWR
Efficacy (lm/W)
112
Colour rendering
90
Luminous flux (lm)
294
CCT (K)
WWR
Efficacy (lm/W)
118
Colour rendering
90
Luminous flux (lm)
427
CCT (K)
WWR
Efficacy (lm/W)
115
Colour rendering
90
Luminous flux (lm)
587
CCT (K)
WWR
Efficacy (lm/W)
117
Colour rendering
90
Luminous flux (lm)
104
CCT (K)
5600
Efficacy (lm/W)
130
Colour rendering
90
Luminous flux (lm)
410
CCT (K)
5600
Efficacy (lm/W)
137
Colour rendering
90
Luminous flux (lm)
617
CCT (K)
5600
Efficacy (lm/W)
134
Colour rendering
90
Luminous flux (lm)
819
CCT (K)
5600
Efficacy (lm/W)
136
Colour rendering
90

Product family information

Description

With InteGrade, you can build unique lighting solutions into refrigerated cabinets and shelves.The LED engines and fixtures come in a range of color temperatures – including specially formulated colors like the sensational premium white (PW) for superb rendering of whites and colors. Revolutionary integrated optics direct the light exactly where it’s needed.

Benefits

  • Diverse options of high output ‘vision’ and cost-conscious ‘value’ types.

  • Enhance product visibility and contribute to the shopping experience.

Features

  • CCTs: 3000 (PW), 4000 (PW), 5600, 6500, Meat and WWR.

  • CRI up to 93

Applications

  • Shelf, Canopy and Door lighting

Downloads

Leaflets

Additional literature
Premium White Fashion leaflet pdf 118.4 MB
Additional literature
Premium White Food leaflet pdf 126.0 MB
Brochure
Commercial leaflet pdf 108.2 MB
Brochure
Quick Installation Guide pdf 4.0 MB

Visuals

Family-Photographs-Integrade G5
Multiple assets - Visuals