Global - English

Philips Fortimo SLM C 835 1206 L15 1919 G8N

Product Description

Philips Fortimo SLM C 835 1206 L15 1919 G8N

Order code: 929003962901
Full order code: 872110308129200

Specifications

  • Luminous Flux
    3,090 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Family

Product