Philips Fortimo SLM C 930 1205 L15 1919 G8N
Popular downloads
Product Description
Philips Fortimo SLM C 930 1205 L15 1919 G8N
Specifications
- Luminous Flux 2,160 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 140 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm