Global - English

Philips Fortimo SLM C 927 1204 L09 1313 G8N

Product Description

Philips Fortimo SLM C 927 1204 L09 1313 G8N

Order code: 929003959501
Full order code: 872110308027100

Specifications

  • Luminous Flux
    1,570 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    127 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product