Global - English

Philips Fortimo SLM C 827 1204 L09 1619 G8

Product Description

Philips Fortimo SLM C 827 1204 L09 1619 G8

Order code: 929003941601
Full order code: 872110307486700

Specifications

  • Luminous Flux
    2,020 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    147 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Family

Product